Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6131/40-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6131/40-24-500

General Information

  • Extended Product Type:
    6131/40-24-500
  • Product ID:
    2CKA006132A0350
  • EAN:
    4011395185971
  • Catalog Description:
    6131/40-24-500 KNX Motion Detector Sky W
  • Long Description:
    Detection range (for mounting height 6 m and 12 m): circular. Walking persons Ø: max. 18 m and 24 m. Visible height 23 mm. With 2 channels. Targeted for connection and disconnection of lights bands depending on the room brightness. Use of the device as a movement detector. Detectors application with 2 power off stages. Detectors application with integrated monitoring function. Constant light switch with up to two independent channels. Constant light switch with max. 2 outputs for brightness-dependent switching of two light bands in the area. With integrated KNX bus coupler. The programming button can be activated with the IR transmitter 6010-25 (-500). Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Suitable for surface mounting installation. Cannot be installed in British Standard or VDE flushmounted box. Recommendation: Installation housing from Kaiser HaloX-O (Art.no. 1290-40) with corresponding cover plates (1290-47 or 1290-85 for fair faced concrete) or IBTronic H120-68 from Spelsberg.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A2304
Protection Cover 6898 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
    Flush Mounted
  • Mounting Position:
    Ceiling

Circular Value

  • Circular Design Principles Lifetime:
    2CKA000073B5454
  • Group Waste to Landfill Target:
    No non-hazardous waste is sent to a landfill
  • Sustainable Material Content in Packaging:
    FSC Recycled Paperboard - 90 %
  • Improved Resource Efficiency for Customers:
    Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
  • Offered with Extended Lifetime:
    Product Upgradability
  • Offered with Takeback Services:
    Take Back for Recycling

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    2CKA006132D0202
  • Measuring Range:
    24 m
  • Number of Channels:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    Movement sensor
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4528
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    91 mm
  • Product Net Height:
    91 mm
  • Product Net Depth / Length:
    45 mm
  • Product Net Weight:
    110.5 g
  • Built-In Depth (t2):
    22 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121801
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links