Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6131/29-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6131/29-24-500

General Information

  • Extended Product Type:
    6131/29-24-500
  • Product ID:
    2CKA006132A0351
  • EAN:
    4011395185988
  • Catalog Description:
    6131/29-24-500 SM box Mini W
  • Long Description:
    For installing a Busch-Presence detector mini KNX 6131/20-xxx(-500) or a Busch-Presence detector mini premium KNX 6131/21-xxx(-500).

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
    Flush Mounted
  • Mounting Position:
    Ceiling

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Accessory Type:
    Surface mounted housing presence indicator
  • Color:
    studio white matt
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4529
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    42 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001580 - Accessories/spare parts for movement sensor
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144092
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links