You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6131/51-24-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6131/51-24-500

General Information

  • Extended Product Type:
    6131/51-24-500
  • Product ID:
    2CKA006132A0413
  • EAN:
    4011395222294
  • Catalog Description:
    6131/51-24-500 KNX Presence Cor. Prem. W
  • Long Description:
    Detection range: rectangular. For mounting height of 3 m: frontal toward the detector at a max. of 20 m x 3 m (at a max. of 10 m x 3 m per side). Crosswise toward the detector at a max. of 30 m x 3 m (max. of 15 m x 3m per side). With integrated KNX bus coupler. Mounting height 27 mm. With 4 channels. For dimming/brightness of the rules to a defined value in a designated collection area. HVAC function for controlling heating and/or cooling systems and ventilation systems in the designated collection area. Detectors application with 2 power off stages. Detectors application with integrated monitoring function. Constant light controller with up to two independent channels. Constant light controller with max. 2 outputs for dimming daylight control/rules of two rooflights in the room. Integrated object room temperature controller. 10 freely programmable IR channels (blue and/or white) Incl. 5 logic channels (logic gates, gates, delay and staircase lighting) Evaluation via internal brightness sensor. Weighting of up to 2 external brightness values ​​and the internal brightness sensor possible. The programming button can be activated with the IR transmitter 6010-25 (-500). Ceiling mounting on suspended ceilings with spring clamps, on solid ceilings in surface-mounting boxes 6131/39-xxx(-500) or on VDE flush-mounted boxes with intermediate ring for VDE flush-mounted boxes 6131/38-xxx(-500). Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Cannot be installed in British Standard or VDE flushmounted box. Recommendation: Installation housing from Kaiser HaloX-O (Art.no. 1290-40) with corresponding cover plates (1290-47 or 1290-85 for fair faced concrete) or IBTronic H120-68 from Spelsberg.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006899A2304
6898 Protection Cover alpine white 6898 1 piece

Installation

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    2CKA006132D0202
  • Number of Channels:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Minimum Switching Time:
    Switch-On 10 second [unit of time]
  • Mounting Type:
    Surface Mounted
    Flush Mounted
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Mounting Position:
    Ceiling
  • Model Number:
    Presence detector
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white matt
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4570
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Weight:
    87.5 g
  • Built-In Depth (t2):
    22 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.157 kg
  • Customs Tariff Number:
    85365080
  • E-Number (Finland):
    2815602
  • E-Number (Sweden):
    1739148
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001582 - Movement sensor for bus system
  • ETIM 9:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 50 80
  • eClass:
    V11.0 : 27143144
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links