Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6131/51-183-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6131/51-183-500

General Information

  • Extended Product Type:
    6131/51-183-500
  • Product ID:
    2CKA006132A0414
  • EAN:
    4011395222317
  • Catalog Description:
    6131/51-183-500 KNX Presence Cor. Prem. W
  • Long Description:
    Detection range: rectangular. For mounting height of 3 m: frontal toward the detector at a max. of 20 m x 3 m (at a max. of 10 m x 3 m per side). Crosswise toward the detector at a max. of 30 m x 3 m (max. of 15 m x 3m per side). With integrated KNX bus coupler. Mounting height 27 mm. With 4 channels. For dimming/brightness of the rules to a defined value in a designated collection area. HVAC function for controlling heating and/or cooling systems and ventilation systems in the designated collection area. Detectors application with 2 power off stages. Detectors application with integrated monitoring function. Constant light controller with up to two independent channels. Constant light controller with max. 2 outputs for dimming daylight control/rules of two rooflights in the room. Integrated object room temperature controller. 10 freely programmable IR channels (blue and/or white) Incl. 5 logic channels (logic gates, gates, delay and staircase lighting) Evaluation via internal brightness sensor. Weighting of up to 2 external brightness values ​​and the internal brightness sensor possible. The programming button can be activated with the IR transmitter 6010-25 (-500). Ceiling mounting on suspended ceilings with spring clamps, on solid ceilings in surface-mounting boxes 6131/39-xxx(-500) or on VDE flush-mounted boxes with intermediate ring for VDE flush-mounted boxes 6131/38-xxx(-500). Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm. Cannot be installed in British Standard or VDE flushmounted box. Recommendation: Installation housing from Kaiser HaloX-O (Art.no. 1290-40) with corresponding cover plates (1290-47 or 1290-85 for fair faced concrete) or IBTronic H120-68 from Spelsberg.

Ordering

  • EAN:
    4011395222317
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815603
  • E-Number (Sweden):
    1739149

Dimensions

  • Product Net Weight:
    87.5 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395222317
  • Package Level 1 Depth / Length:
    121 mm
  • Package Level 1 Height:
    62 mm
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Gross Weight:
    0.157 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001582 - Movement sensor for bus system
  • ETIM 8:
    EC001582 - Movement sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds