Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6149/21-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6149/21-500

General Information

  • Extended Product Type:
    6149/21-500
  • Product ID:
    2CKA006133A0201
  • EAN:
    4011395118962
  • Catalog Description:
    6149/21-500 Programming Interface/Adapter
  • Long Description:
    For ABB i-bus ® KNX bus coupler 6120/12-101, 6120/13, 6197/12, 6197/13, 6197/14, 6197/15. Commissioning via USB connection and SD card slot. Data on SD card can be selected using the 4 push buttons using 4 push buttons shown on the 3-line backlit display. With integrated battery for autonomous operation for up to 8h. Battery is charged by the PC via USB cable. For interfacing a PC to the KNX. Allows direct access from PC to KNX bus (ETS 4.0 onwards)

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006197A0036
6197/12-101-500 Uni Dim Actuator 4x210W/VA 6197/12-101-500 1 piece
2CKA006197A0037
6197/13-101-500 Uni Dim Actuator 4x315W/VA 6197/13-101-500 1 piece
2CKA006197A0039
6197/15-101-500 Uni Dim Actuator 4x600W/VA 6197/15-101-500 1 piece
2CKA006310A0059
6920/12 Operation Devices 6920/12 1 piece
2CKA006900A1703
6920/40 Shutter Devices 6920/40 1 piece
2CKA006310A0133
6344-24G-101-500 3,5" TFT-Display with rotary control ele 6344-24G-101-500 1 piece
2CKA006310A0131
6344-810-101-500 3,5" TFT-Display with rotary control ele 6344-810-101-500 1 piece
2CKA006310A0130
6344-866-101-500 3,5" TFT-Display with rotary control ele 6344-866-101-500 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B7270
  • Mounting Type:
    Handheld housing

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Housing Material:
    Thermoplastic
  • Material:
    Plastic
  • Color:
    black
  • Number of Batteries:
    1
  • Screen Size:
    1.57 in

Material Compliance

  • RoHS Information:
    2CKA200000E4580
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    104 mm
  • Product Net Depth / Length:
    26 mm
  • Product Net Weight:
    177 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000674 - Interface for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143102
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links