Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6108/07-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6108/07-500

General Information

  • Extended Product Type:
    6108/07-500
  • Product ID:
    2CKA006133A0223
  • EAN:
    4011395210949
  • Catalog Description:
    6108/07-500 Push-button coupler 4gang
  • Long Description:
    For contacting 2gang rocker 6230-2x-xxx, 6231-2x-xxx, 6232-2x-xxx, 6233-2x-xxx and 6234-2x-xxx. With integrated temperature sensor. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. With middle position. The bus can be connected via enclosed terminal block.

Ordering

  • EAN:
    4011395210949
  • Customs Tariff Number:
    85365080
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815558
  • E-Number (Sweden):
    1739087

Dimensions

  • Product Net Weight:
    75 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395210949
  • Package Level 1 Depth / Length:
    73 mm
  • Package Level 1 Height:
    73 mm
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Gross Weight:
    0.075 kg
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    180 mm
  • Package Level 2 Height:
    76 mm
  • Package Level 2 Width:
    150 mm
  • Package Level 2 Gross Weight:
    0.84 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC002466 - Touch sensor connector for bus system
  • ETIM 8:
    EC002466 - Touch sensor connector for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds