Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6124/08-981-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6124/08-981-500

General Information

  • Extended Product Type:
    6124/08-981-500
  • Product ID:
    2CKA006134A0309
  • EAN:
    4011395189122
  • Catalog Description:
    6124/08-981-500 Room Thermostat
  • Long Description:
    For ABB i-bus® KNX Control element with room thermostat function for triggering the heating, ventilation and fan-coil actuators. The controller is a thermostat for Fan Coil units in 2 - and 4-pipe systems and conventional heating or cooling systems. Master/slave configuration. With base-load operation. The fan stage can be switched manually or in automatic mode. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.). Switch contacts for operating mode selection and dial for setpoint or fan speed adjustment.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B8681
  • Number of LEDs:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    Millenium
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Number of Batteries:
    0
  • Screen Size:
    1.57 in
  • Application Function:
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E4591
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    52 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links