Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6109/28-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6109/28-500

General Information

  • Extended Product Type:
    6109/28-500
  • Product ID:
    2CKA006134A0317
  • EAN:
    4011395208793
  • Catalog Description:
    6109/28-500 CO2 RTC HUM w. input 5f.
  • Long Description:
    Control element with room temperature controller function and CO2/moisture/air pressure sensor. For activating heating, ventilation and fan coil actuators. With universal input with: - max. of 5 binary inputs - 4 binary inputs and 1 analogue input for activating sensors with external power supply 1-10 V/0-10 V - 2 binary inputs and 1 analogue input for activating sensors with external power supply 1-10 V/0-10 V and an external temperature sensor PT1000 / 6226T/ DP4-T-1. With integrated temperature sensor. With display of set-value temperature. Master/slave configuration. With base-load operation. The bus can be connected via enclosed terminal block. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Rated Current (In):
    5 A
  • Number of Digital Inputs:
    5
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Model Number:
    CO2-Sensor
  • Number of Batteries:
    0
  • Screen Size:
    1 in
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E4598
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    77837f38-8060-4c0f-b25b-34f07a8ca816 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    44 mm
  • Product Net Weight:
    91.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143137
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links