Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SAR/A1.0.1-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SAR/A1.0.1-24

General Information

  • Extended Product Type:
    SAR/A1.0.1-24
  • Product ID:
    2CKA006134A0346
  • EAN:
    4011395252093
  • Catalog Description:
    SAR/A1.0.1-24 Room temperature controller control element ABB Tenton®
  • Long Description:
    The control element is used in conjunction with the FCC / S FanCoil controller or the VC / S valve controller for temperature control.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Heating, Ventilation and Air Conditioning » Thermostats
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ABB-Tenton® » 10 fold
  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » User Operation - ABB-Tenton® » 6 fold

Ordering

  • EAN:
    4011395252093
  • Customs Tariff Number:
    90329000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814600
  • E-Number (Sweden):
    1739792

Dimensions

  • Product Net Depth / Length:
    0.015 m
  • Product Net Height:
    0.08 m
  • Product Net Width:
    0.08 m
  • Product Net Weight:
    0.092 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395252093
  • Package Level 1 Depth / Length:
    0.095 m
  • Package Level 1 Height:
    0.091 m
  • Package Level 1 Width:
    0.038 m
  • Package Level 1 Gross Weight:
    92 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.298 m
  • Package Level 2 Height:
    0.112 m
  • Package Level 2 Width:
    0.168 m
  • Package Level 2 Gross Weight:
    920 g
  • Package Level 3 Units:
    1620 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.158 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    170 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001101 - Room temperature controller for bus system
  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds