Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6136/07-811-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/07-811-500

General Information

  • Extended Product Type:
    6136/07-811-500
  • Product ID:
    2CKA006136A0205
  • EAN:
    4011395223437
  • Catalog Description:
    6136/07-811-500 SmartTouch 7 -811
  • Long Description:
    Free programmable KNX touch display as room-integrated controlling, signalling and regulating unit. To be used as indoor video station for the ABB-Welcome door communication system. For the illustration and operation of the following KNX standard functions: - Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element With scene function, logic functions, presence simulation and time programs. Functions: - 480 KNX control elements - maximum 30 pages - 80 fault and alarm messages - 30 logic functions - 30 timers - presence simulation for 20 participants - 10 scene actuators - 1 RTC object Equipped with a hearing loop for coupling the audio signal into hearing aids. Page display with a maximum of 16 touch surfaces on one page. External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller. Consumer units: 15

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006136A0210
6136/27-825-500 Adapter frame -825 6136/27-825-500 1 piece
2CKA008300A0478
83506-500 Desktop stand 83506-500 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B8951
  • Mounting Type:
    Flush Mounted
    Surface Mounted
  • Mounting Position:
    horizontal

Technical

  • Data Sheet, Technical Information:
    2CKA001373B9264
  • Rated Voltage (Ur):
    20 ... 32 V
  • Auxiliary Voltage AC/DC:
    24 V DC
  • Compatible Bus Systems:
    KNX (TP)
    Welcome
  • Product Range:
    KNX
  • Display Type:
    Colour
  • Housing Material:
    Plastic
  • Material:
    Glass
  • RAL Number:
    Similar to RAL 9016
  • Color:
    white
  • Number of Batteries:
    0
  • Screen Size:
    7 in

Material Compliance

  • RoHS Information:
    2CKA200000E4649
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    246 mm
  • Product Net Height:
    165 mm
  • Product Net Depth / Length:
    25 mm
  • Product Net Weight:
    717 g
  • Built-In Depth (t2):
    15 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000783 - Signalling and operation panel for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links