You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6136/07-825-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/07-825-500

General Information

  • Extended Product Type:
    6136/07-825-500
  • Product ID:
    2CKA006136A0206
  • EAN:
    4011395223444
  • Catalog Description:
    6136/07-825-500 SmartTouch 7 -825
  • Long Description:
    Free programmable KNX touch display as room-integrated controlling, signalling and regulating unit. To be used as indoor video station for the ABB-Welcome door communication system. For the illustration and operation of the following KNX standard functions: - Switching - Dimming - Slider - Blind - RGBW control element - Step switch - Scene switch - Display element - Audio control element With scene function, logic functions, presence simulation and time programs. Functions: - 480 KNX control elements - maximum 30 pages - 80 fault and alarm messages - 30 logic functions - 30 timers - presence simulation for 20 participants - 10 scene actuators - 1 RTC object Equipped with a hearing loop for coupling the audio signal into hearing aids. Page display with a maximum of 16 touch surfaces on one page. External power supply: 20-32 VDC (SELV) or via the ABB-Welcome system controller. Consumer units: 15

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006136A0212
6136/07 UP-500 Mounting box FM 6136/07 UP-500 1 piece

Technical

  • Rated Voltage (Ur):
    20 ... 32 V
  • Auxiliary Voltage AC/DC:
    20 V
    32 V AC/DC
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    ABB i-bus® KNX
  • Display Type:
    Colour
  • Mounting Type:
    Flush Mounted
  • Material:
    Material quality: Thermoplastic (3)
    Material: Glass
  • Mounting Position:
    horizontal
  • Color:
    black
  • Number of Batteries:
    0
  • Screen Size:
    7 in

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    717 g
  • Built-In Depth (t2):
    15 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    292 mm
  • Package Level 1 Height:
    37 mm
  • Package Level 1 Depth / Length:
    239 mm
  • Package Level 1 Gross Weight:
    0.94 kg
  • Package Level 1 EAN:
    4011395223444

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2814536
  • E-Number (Sweden):
    1739161
  • Country of Origin:
    China (CN)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000783 - Signalling and operation panel for bus system
  • ETIM 8:
    EC000783 - Signalling and operation panel for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143101
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links