You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6136/27-811-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6136/27-811-500

General Information

  • Extended Product Type:
    6136/27-811-500
  • Product ID:
    2CKA006136A0209
  • EAN:
    4011395223482
  • Catalog Description:
    6136/27-811-500 Adapter frame -811
  • Long Description:
    Mounting frame for mounting the Busch-SmartTouch 7-inch 6136/07-8xx onto: - standard flush-mounted box (e.g. 3040) - old control panel box 6136/UP - directly on the wall - table stand 83506

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Suitable For:
    2CKA008300A0478
  • Product Range:
    KNX
  • Mounting Type:
    Flush Mounted
  • Product Type:
    Mounting frame
  • Color:
    white
  • Battery Weight:
    0 g

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4653
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    246 mm
  • Product Net Height:
    165 mm
  • Product Net Depth / Length:
    15 mm
  • Product Net Weight:
    134 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    358 g
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2814537
  • E-Number (Sweden):
    1739164
  • Country of Origin:
    China (CN)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links