You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6136/07 UP-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6136/07 UP-500

General Information

  • Extended Product Type:
    6136/07 UP-500
  • Product ID:
    2CKA006136A0212
  • EAN:
    4011395223529
  • Catalog Description:
    6136/07 UP-500 Mounting box FM
  • Long Description:
    For flush-mounted und hollow-wall installation of the Busch-SmartTouch 7-inch 6136/07-8xx and Busch-SmartTouch 10 ST/U10.x.11-8xx.
    - Windproof.
    - Installation dimensions:
    flush-mounted: (H x W x D): 152 mm x 235 mm x 60 mm
    hollow wall: (H x W x D): 146 mm x 227 mm x 50 mm.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006136A0206
6136/07-825-500 SmartTouch 7 -825 6136/07-825-500 1 piece

Ordering

  • EAN:
    4011395223529
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814539
  • E-Number (Sweden):
    1739165

Dimensions

  • Product Net Weight:
    439 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395223529
  • Package Level 1 Depth / Length:
    270 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Width:
    180 mm
  • Package Level 1 Gross Weight:
    0.549 kg

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Classifications

  • ETIM 7:
    EC001583 - Accessories for bus system
  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • eClass:
    V11.0 : 27143192
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links