You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VCO/S99.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VCO/S99.1

General Information

  • Extended Product Type:
    VCO/S99.1
  • Product ID:
    2CKA006136A0217
  • EAN:
    4011395263174
  • Catalog Description:
    VCO/S99.1 Busch-VoiceControl
  • Long Description:
    A certified voice control gateway for the combination of a KNX system with a voice control system. Acts as a gateway and guarantees that you can operate the KNX components in a house and query their status using Apple, Amazon or Google devices. This component makes it possible to operate the lighting, blind or room temperature controller using simple voice control. Up to 150 functions can be used. Busch-VoiceControl® is an official certified HomeKit accessory. Complete web-based commissioning. Compatible with ABB i-bus® KNX External power supply: 5-36 VDC (SELV).

Technical

  • Suitable For:
    2CDG120037R0011
    GHQ6050057R0002
  • Rated Voltage (Ur):
    10 ... 36 V
  • Auxiliary Voltage AC/DC:
    10 V
    36 V AC/DC
  • Input Voltage (Uin):
    24 V
  • Power Loss:
    0 W
  • Communication Interface:
    Multiple interface
  • Compatible Bus Systems:
    KNX (IP)
    KNX (TP)
  • Product Range:
    ABB i-bus® KNX
  • Mounting Type:
    DIN-Rail
  • Mounting Position:
    horizontal
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Weight:
    100 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    108 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    0.254 kg
  • Package Level 1 EAN:
    4011395263174

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2814588
  • E-Number (Sweden):
    1739478
  • Replacement Product ID (NEW):
    2CKA006136A0220
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Logic items / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links