You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VCO/S150.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

VCO/S150.2

General Information

  • Extended Product Type:
    VCO/S150.2
  • Product ID:
    2CKA006136A0220
  • EAN:
    4011395310182
  • Catalog Description:
    VCO/S150.2 Busch-VoiceControl_2
  • Long Description:
    A certified voice control gateway for the combination of a KNX system with a voice control system. Acts as a gateway and guarantees that you can operate the KNX components in a house and query their status using Apple, Amazon or Google devices. This component makes it possible to operate the lighting, blind or room temperature controller using simple voice control. Up to 150 functions can be used. Busch-VoiceControl® is an official certified HomeKit accessory. Complete web-based commissioning. Compatible with ABB i-bus® KNX External power supply: 10-36 VDC (SELV).

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    10 ... 36 V
  • Voltage Range:
    10 ... 30 V DC
  • Auxiliary Voltage AC/DC:
    10 ... 30 V DC
  • Input Voltage (Uin):
    24 V DC
  • Power Loss:
    0 W
  • Communication Interface:
    Ethernet
  • Number of LEDs:
    2
  • Compatible Bus Systems:
    KNX (TP)
    KNX (IP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Mounting Position:
    horizontal
  • Color:
    grey
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Data Communication / Multimedia
    Room Climate Control
    Safety and Security

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +70 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E7225
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    71.9 mm
  • Product Net Height:
    89.8 mm
  • Product Net Depth / Length:
    60 mm
  • Product Net Weight:
    126 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.234 kg
  • Customs Tariff Number:
    85371091
  • E-Number (Finland):
    2818965
  • E-Number (Sweden):
    1740137
  • E-Number (Switzerland):
    405830025
  • Country of Origin:
    Netherlands (NL)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • ETIM 9:
    EC001099 - System interface/media gateway for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • UNSPSC:
    43222605
  • eClass:
    V11.0 : 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links