Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6155/40-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6155/40-500

General Information

  • Extended Product Type:
    6155/40-500
  • Product ID:
    2CKA006151A0256
  • EAN:
    4011395202111
  • Catalog Description:
    6155/40-500 KNX RGBW EB KSP 4fold
  • Long Description:
    Build-in LED-Dimmer for LED strips with constant curve. To control RGB or RGBW-LEDs. Summary of 2 x 2 channels for activating warm/cold white LED strips. Summary of 3 channels for activating an RGB LED strip. Summary of 4 channels for activating an RGBW LED strip. With integrated power adapter. Grouping of channels possible. Integrated load management for the automatic adaptation of the maximum current strength per channel depending on the channels used. With Master/Slave-function.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001373B9109
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    4 A
  • Maximum Control Current DC:
    1000 mA
  • Rated Frequency (f):
    50 / 60 Hz
  • Maximum Switching Power:
    100 W
  • Number of Outputs:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Load Type:
    DC
  • Number of Batteries:
    0
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4695
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    53 mm
  • Product Net Height:
    44 mm
  • Product Net Depth / Length:
    240 mm
  • Product Net Weight:
    352 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001095 - Light control unit for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143134
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links