Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6186/01 UP-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6186/01 UP-500

General Information

  • Extended Product Type:
    6186/01 UP-500
  • Product ID:
    2CKA006186A0023
  • EAN:
    4011395158869
  • Catalog Description:
    6186/01 UP-500 Power supply module TP
  • Long Description:
    Power adapter for the power supply of Busch-ComfortTouch® 8136/09-… and 8136/12-…. With integrated KNX bus coupler for the establishment of the local bus connection to the ABB i-bus® KNX. With integrated audio outputs (LineOut).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008136A0019
8136/UP Flush mounting box ComfortTouch 8136/UP 1 piece
2CKA006136A0124
6136/UP Mounting box for touchpanls 6136/UP 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B8337
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    110 ... 230 V
  • Auxiliary Voltage AC/DC:
    110 V AC/DC
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Communication Interface:
    Ethernet
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    43 mm
  • Product Net Depth / Length:
    144.5 mm
  • Product Net Weight:
    325 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000634 - Bus coupler for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143108
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links