You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6190/44

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6190/44

General Information

  • Extended Product Type:
    6190/44
  • Product ID:
    2CKA006190A0034
  • EAN:
    4011395988503
  • Catalog Description:
    6190/44 Dawn Sensor
  • Long Description:
    For Weather Station 6190/40-101. Serves for converting the measured light value (0-255 lux) into electrical signals (0-10 V). Surface mounting box IP 65 Recommended supply lead 3 x 0.25 mm² (max. 100 m)

Installation

Technical

  • Rated Voltage (Ur):
    24 V
  • Auxiliary Voltage AC/DC:
    24 V AC/DC
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    Surface Mounted
  • Model Number:
    Light sensor
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

  • Ambient Air Temperature:
    Operation -30 ... +70 °C
  • Degree of Protection:
    IP65
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4757
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    58 mm
  • Product Net Height:
    92.5 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    0.1 kg
  • Dimension Diagram:
    2CKA000097E0641

Ordering

  • Replaced Product ID (OLD):
    6190-0-0034

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000533 - Lighting control system component
  • ETIM 9:
    EC000533 - Lighting control system component
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 91
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links