You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6190/49-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6190/49-101

General Information

  • Extended Product Type:
    6190/49-101
  • Product ID:
    2CKA006190A0040
  • EAN:
    4011395070543
  • Catalog Description:
    6190/49-101 Heating Transformer
  • Long Description:
    For wind and/or rain sensor 6190/41and 6190/43. Output: 24 V~, max. 1A SELV Also suitable for supplying up to 5 thermoelectric valve drives 24 V, TSA/K 24.1. For power supply to weather station WS/S 4.1.

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000073B6782
  • Rated Voltage (Ur):
    230 V
  • Secondary Voltage:
    24 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    500 A
  • Rated Frequency (f):
    50 ... 60 Hz
  • Number of Outputs:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Mounting Type:
    DIN-Rail
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4760
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    4
  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    0.585 kg
  • Built-In Depth (t2):
    58 mm
  • Dimension Diagram:
    2CKA000097E0732

Ordering

  • Replaced Product ID (OLD):
    6190-0-0040

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8504 31 21
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links