Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: LFDW/A.2.63.1-82

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

LFDW/A.2.63.1-82

General Information

  • Extended Product Type:
    LFDW/A.2.63.1-82
  • Product ID:
    2CKA006199A0312
  • EAN:
    4011395336823
  • Catalog Description:
    LFDW/A.2.63.1-82 Cover Dim/Blind 2-fold Rocker
  • Long Description:
    Labeling field with one dimming- and one blind-ICON for keypad 1-4fold (KK/U4.63.xx).

    Design lines:
    Busch-Jaeger
    - future®
    - future® linear
    - solo®
    - Busch-axcent®
    - Busch-axcent® pur
    - carat®, Busch-dynasty®-
    - pure stainless steel.

    ABB
    - Impressivo

Additional Information

  • ABB Industry Usage Level 2:
    Residential Buildings
  • Brand / Label:
    ABB
  • CN8:
    8538 90 99
  • Color:
    ivory white
  • Compatible Bus Systems:
    KNX (TP)
    free@home (TP)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • EAN:
    4011395336823
  • eClass:
    V11.0 : 27143150
  • E-Number (Norway):
    4515206
  • ETIM 5:
    EC002253 - Touch rocker for bus system
  • ETIM 6:
    EC002253 - Touch rocker for bus system
  • ETIM 7:
    EC002253 - Touch rocker for bus system
  • ETIM 8:
    EC002253 - Touch rocker for bus system
  • Invoice Description:
    LFDW/A.2.63.1-82 Cover Dim/Blind 2-fold Rocker
  • Material:
    Thermoplastic
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Miscellaneous
  • Number of Batteries:
    0
  • Package Level 1 Depth / Length:
    102 mm
  • Package Level 1 EAN:
    4011395336823
  • Package Level 1 Gross Weight:
    0.02 kg
  • Package Level 1 Height:
    10 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    110 mm
  • Product Name:
    Cover plate control element
  • Product Net Depth / Length:
    62.55 mm
  • Product Net Height:
    5.2 mm
  • Product Net Weight:
    7.6 g
  • Product Net Width:
    63.5 mm
  • RAL Number:
    RAL 1013 - Oyster White
  • REACH Declaration:
    2CKA309999E9999
  • RoHS Date:
    20231010
  • RoHS Information:
    2CKA200000E8641
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • Selling Unit of Measure:
    piece
  • Short Description:
    LFDW/A.2.63.1-82 Cover Dim/Blind 2-fold Rocker
  • Surface Finishing:
    Surface protection: Untreated
    Lacquered
    Glossy
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • Design Range:
    63x63
    future linear
    Busch-Dynasty
    carat
    solo
    future
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • REACH Date:
    20230825
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links