Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: LFMW/A.4.55.91-916

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

LFMW/A.4.55.91-916

General Information

  • Extended Product Type:
    LFMW/A.4.55.91-916
  • Product ID:
    2CKA006199A0510
  • EAN:
    4011395339244
  • Catalog Description:
    LFMW/A.4.55.91-916 Cover Music 4-fold Button
  • Long Description:
    Labeling field with Stop/Play/Volume icon for keypad 1-4-fold (KK/U4.55.xx).

    Available for the design range:
    - ABB-SAGA

Installation

  • Mounting Type:
    Miscellaneous

Technical

  • Compatible Bus Systems:
    KNX (TP)
    free@home (TP)
  • Product Range:
    free@home
    KNX
    flexTronics
  • Design Range:
    Saga
  • Surface Finishing:
    Lacquered
    Glossy
    Surface protection: Untreated
    Glossy
    Untreated
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9003 - Signal White
  • Color:
    alpine white
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E8403
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54.6 mm
  • Product Net Height:
    6.2 mm
  • Product Net Depth / Length:
    55.5 mm
  • Product Net Weight:
    7.6 g

Classifications

  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links