Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SAP-1-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SAP-1-WL

General Information

  • Extended Product Type:
    SAP-1-WL
  • Product ID:
    2CKA006200A0100
  • EAN:
    4011395216224
  • Catalog Description:
    SAP-1-WL External antenna for ABB-free@home®
  • Long Description:
    For use with System Access Point SAP-S-2 and SAP-S-127.2. Feed the free@home wireless signal to the outside when the internal antenna of the System Access Point is shielded due to structural conditions. With magnetic base. Cable length: 1.5 m

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » System Infrastructure and Interfacing » Accessories

Ordering

  • EAN:
    4011395216224
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1701223

Dimensions

  • Product Net Weight:
    279 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395216224
  • Package Level 1 Depth / Length:
    0.22 m
  • Package Level 1 Height:
    0.085 m
  • Package Level 1 Width:
    0.09 m
  • Package Level 1 Gross Weight:
    279 g

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 6:
    EC001583 - Accessories for bus system
  • ETIM 7:
    EC001583 - Accessories for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds