Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HA-S-2-WL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

HA-S-2-WL

General Information

  • Extended Product Type:
    HA-S-2-WL
  • Product ID:
    2CKA006200A0134
  • EAN:
    4011395232460
  • Catalog Description:
    HA-S-2-WL WL-Rad. Thermostat, Comf.
  • Long Description:
    For temperature regulation of water-bearing heaters. With integrated temperature sensor, controller and actuating drive. With integrated display and setting wheel for the setpoint adjustment on the device. Local operation for the switchover between comfort mode, Eco and Off. No wire laying required. Communication with the free@home system is carried out wireless. Local setpoint adjustment via the free@home app or a free@home extension unit (e.g. XXXXXXX). >Window open< detection via link with 6222/1 AP-xx-WL. With lime protection function. With frost protection function. Noiseless running. Installation with sleeve nut M 30 x 1.5. Fits many popular valve bases (e.g. Braukmann, Heimeier, Honeywell, Junkers, MNG). The adapters for Danfoss RAV, Danfoss RA and Danfoss RAVL are included in the scope of supply. Adapters for additional valves are available as accessories. Battery included in scope supply. Battery type: 2 x AA

Technical

  • Product Range:
    ABB-free@home®
  • Mounting Type:
    Miscellaneous
  • Battery Chemical Composition:
    Alkaline Manganese
  • Battery Type:
    Portable
  • Battery Weight:
    22 g
  • Number of Batteries:
    2
  • Screen Size:
    1.54 in

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    337 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    121 mm
  • Package Level 1 Height:
    92 mm
  • Package Level 1 Depth / Length:
    112 mm
  • Package Level 1 Gross Weight:
    0.337 kg
  • Package Level 1 EAN:
    4011395232460

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • E-Number (Finland):
    2814576
  • E-Number (Sweden):
    1701248
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • ETIM 8:
    EC001586 - Heating actuator for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9032 10 20
  • eClass:
    V11.0 : 27143147
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds