You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AC-HA-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

AC-HA-1

General Information

  • Extended Product Type:
    AC-HA-1
  • Product ID:
    2CKA006200A0138
  • EAN:
    4011395232590
  • Catalog Description:
    AC-HA-1 Herz Adapter
  • Long Description:
    Metal adapter for installation radiator thermostat. (HA-S-X-WL). For valve bodies Herz M 28 x 1,5

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    free@home
  • Mounting Type:
    Miscellaneous
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Environmental

Dimensions

  • Product Net Width:
    31 mm
  • Product Net Height:
    23.9 mm
  • Product Net Depth / Length:
    31 mm
  • Product Net Weight:
    0.042 kg

Ordering

  • Replaced Product ID (OLD):
    6200-0-0138

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001583 - Accessories/spare parts for bus system
  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links