You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SAP/S.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SAP/S.3

General Information

  • Extended Product Type:
    SAP/S.3
  • Product ID:
    2CKA006200A0155
  • EAN:
    4011395261583
  • Catalog Description:
    SAP/S.3 System Access Point 2_.0
  • Long Description:
    For commissioning and remote control of the ABB-free@home® system. Support for up to 150 free@home participants (independent of whether wireless or wired). With integrated free@home wireless antenna. With integrated free@home bus connection. Easy to mount thanks to the external power adapter (included in the scope of delivery). Optional supply via the yellow/white twisted pair of the bus line (24 V). Allows the execution of astro and time programs. Commissioning and remote control is executed via the web interface or app. No additional commissioning software is required. Easy commissioning with WLAN ad-hoc mode. Connection to the home network via WLAN client mode or via CAT cable. Suitable as table device. Suitable for wall mounting. 2 x USB ports for future extension of functions. 2.4 GHz and 5 GHz WLAN 1 GHz dual core processor 512 MB working storage Scope of delivery: Mounting plate, power adapter, screws and dowels The bus connection is provided via the enclosed bus terminal.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Frequency (f):
    50 ... 60 Hz
  • Compatible Bus Systems:
    free@home
  • Product Range:
    free@home
  • Mounting Type:
    Surface Mounted
  • Battery Weight:
    0 g
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CKA200000E7920
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    68e9c800-c506-4a67-b7cd-c9769c5f2f23 Germany (DE)
  • Simplified SCIP:
    68e9c800-c506-4a67-b7cd-c9769c5f2f23 Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    106 mm
  • Product Net Weight:
    0.702 kg

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000699 - Central device for bus system
  • ETIM 9:
    EC000699 - Central device for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8537 10 91
  • eClass:
    V11.0 : 27143117
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links