Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RTC-F-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RTC-F-1

General Information

  • Extended Product Type:
    RTC-F-1
  • Product ID:
    2CKA006220A0122
  • EAN:
    4011395180099
  • Catalog Description:
    RTC-F-1 Room thermostat
  • Long Description:
    Heating/cooling operation. Control element with room temperature controller function for controlling commercially available actuating drives in connection with 6254/0.6, 6254/0.12. With display of set-value temperature. For contacting cover plate 6235-XX or 6236-xx The bus can be connected via enclosed terminal block.

Technical

  • Compatible Bus Systems:
    free@home
  • Product Range:
    ABB-free@home®
  • Mounting Type:
    Flush Mounted
  • Number of Batteries:
    0
  • Screen Size:
    1 in

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    52 g
  • Built-In Depth (t2):
    14 mm

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    73 mm
  • Package Level 1 Depth / Length:
    73 mm
  • Package Level 1 Gross Weight:
    0.072 kg
  • Package Level 1 EAN:
    4011395180099

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • E-Number (Finland):
    2815510
  • E-Number (Sweden):
    1701053
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • ETIM 8:
    EC001101 - Room temperature controller for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9032 10 20
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds