You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SR-2-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

SR-2-84

General Information

  • Extended Product Type:
    SR-2-84
  • Product ID:
    2CKA006220A0154
  • EAN:
    4011395181881
  • Catalog Description:
    SR-2-84 rocker 2gang
  • Long Description:
    As a cover for ABB-free@home® sensor units (e.g. 6221/2.0) and sensor/actuator units (e.g. 6211/2). As cover for KNX 4gang push-button coupling unit (6108/07).

Additional Information

  • ABB Industry Usage Level 2:
    Residential Buildings
  • Application Function:
    Electrical Load and Light Control
  • Battery Weight:
    0 g
  • CN8:
    8538 90 99
  • Color:
    studio white
  • Compatible Bus Systems:
    free@home
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    No document needed
  • Declaration of Conformity - CE:
    2CKA200000E4940
  • EAN:
    4011395181881
  • eClass:
    V11.0 : 27143150
  • E-Number (Finland):
    2815516
  • E-Number (Sweden):
    1701076
  • ETIM 5:
    EC002253 - Touch rocker for bus system
  • ETIM 6:
    EC002253 - Touch rocker for bus system
  • ETIM 7:
    EC002253 - Touch rocker for bus system
  • ETIM 8:
    EC002253 - Touch rocker for bus system
  • Instructions and Manuals:
    No document needed
  • Invoice Description:
    SR-2-84 rocker 2gang
  • Material:
    Plastic
    Thermoplastic
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Miscellaneous
  • Package Level 1 Depth / Length:
    108 mm
  • Package Level 1 EAN:
    4011395181881
  • Package Level 1 Gross Weight:
    87 g
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    108 mm
  • Product Main Type:
    Rocker
  • Product Net Depth / Length:
    9.4 mm
  • Product Net Height:
    63 mm
  • Product Net Weight:
    8.7 g
  • Product Net Width:
    63 mm
  • Product Range:
    flexTronics
    free@home
  • RAL Number:
    RAL 9016 - Traffic White
  • REACH Declaration:
    2CKA309999E9999
  • Replaced Product ID (OLD):
    6220-0-0154
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E4940
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    SR-2-84 rocker 2gang
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • WEEE Category:
    Product Not in WEEE Scope
  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    carat
    solo
    future
  • Application Sub Function:
    Switching
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links