You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SR-1-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SR-1-866

General Information

  • Extended Product Type:
    SR-1-866
  • Product ID:
    2CKA006220A0533
  • EAN:
    4011395203699
  • Catalog Description:
    Electronic Controls free@home stainless steel - solo
  • Long Description:
    As cover for ABB-free@home® sensor units and sensor/actuator units As cover for KNX 2gang push-button coupling unit (6108/06-500).

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    free@home
  • Product Range:
    flexTronics
    free@home
  • Design Range:
    solo
  • Mounting Type:
    Miscellaneous
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    stainless steel
  • Battery Weight:
    0 g
  • Application Function:
    Electrical Load and Light Control

Environmental

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    9.4 mm
  • Product Net Weight:
    14 g

Ordering

  • Replaced Product ID (OLD):
    6220-0-0533

Certificates and Declarations

Classifications

  • ETIM 8:
    EC002253 - Touch rocker for bus system
  • ETIM 9:
    EC002253 - Touch rocker for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143150
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links