Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CP-RTC-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
widgets-productinfo-data-sheet
Downloads
Where to buy online

CP-RTC-885

General Information

  • Extended Product Type:
    CP-RTC-885
  • Product ID:
    2CKA006220A0631
  • EAN:
    4011395205839
  • Catalog Description:
    CP-RTC-885 C-plate RT sensor unit
  • Long Description:
    As cover for ABB-free@home® room temperature controller RTC-F-1.

Ordering

  • EAN:
    4011395205839
  • Customs Tariff Number:
    90329000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815659
  • E-Number (Sweden):
    1701219

Dimensions

  • Product Net Weight:
    0.016 kg

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 EAN:
    4011395205839
  • Package Level 1 Depth / Length:
    108 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Width:
    108 mm
  • Package Level 1 Gross Weight:
    0.16 kg

Technical

  • Compatible Bus Systems:
    free@home
  • Mounting Type:
    Miscellaneous

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC002253 - Touch rocker for bus system
  • ETIM 8:
    EC002253 - Touch rocker for bus system
  • eClass:
    V11.0 : 27143150
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds