Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TB/U6.4.1-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TB/U6.4.1-CG

General Information

  • Extended Product Type:
    TB/U6.4.1-CG
  • Product ID:
    2CKA006300A1542
  • EAN:
    4011395230763
  • Catalog Description:
    TB/U6.4.1-CG Control element 6g.
  • Long Description:
    Ordering possible only in connection with the design ID. The icons and/or texts are configured by means of a web configuration tool. Freely configurable multifunction control element. With integrated KNX bus coupler. With integrated temperature sensor. With integrated proximity function. Push switch function: switching / dimming / blind / sending values / scenes etc. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. The bus connection is provided via the enclosed bus terminal. Number of bus subscribers: 1

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Buttons:
    6
  • Number of Actuation Points:
    6
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tacteo
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Glass
  • Color:
    other
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E5454
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    86 mm
  • Product Net Depth / Length:
    34 mm
  • Product Net Weight:
    104.5 g
  • Built-In Depth (t2):
    35 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121801
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links