Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: TBR/U4.7.1-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

TBR/U4.7.1-CG

General Information

  • Extended Product Type:
    TBR/U4.7.1-CG
  • Product ID:
    2CKA006300A1545
  • EAN:
    4011395230794
  • Catalog Description:
    TBR/U4.7.1-CG Control element 4g. w. RTC
  • Long Description:
    Freely configurable multifunction control element. The icons and/or texts are configured by means of a web configuration tool. With integrated proximity function. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). The controller is a constant room temperature controller for ventilator convectors (fan coils) in 2-pipe and 4-pipe systems and conventional heating or cooling systems. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%. With integrated KNX bus coupler. Number of bus subscribers: 1 with separate 24 V auxiliary power supply

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of LEDs:
    1
  • Maximum Number of Switching Outputs:
    35
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    tacteo
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Glass
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CKA200000E5457
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • Temperature Class Default:
    I

Dimensions

  • Product Net Width:
    86 mm
  • Product Net Height:
    157 mm
  • Product Net Depth / Length:
    34 mm
  • Product Net Weight:
    171.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001101 - Room temperature controller for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links