Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: TBR/U4.8.1-CG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

TBR/U4.8.1-CG

General Information

  • Extended Product Type:
    TBR/U4.8.1-CG
  • Product ID:
    2CKA006300A1546
  • EAN:
    4011395230817
  • Catalog Description:
    TBR/U4.8.1-CG Control element 4g. w. RTC
  • Long Description:
    Freely configurable multifunction control element. The icons and/or texts are configured by means of a web configuration tool. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. With integrated proximity function. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). The controller is a constant room temperature controller for ventilator convectors (fan coils) in 2-pipe and 4-pipe systems and conventional heating or cooling systems. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%. With integrated KNX bus coupler. Number of bus subscribers: 1 with separate 24 V auxiliary power supply

Ordering

  • EAN:
    4011395230817
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2814638
  • E-Number (Sweden):
    1739658

Dimensions

  • Product Net Weight:
    170.6 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395230817
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Width:
    150 mm
  • Package Level 1 Gross Weight:
    0.312 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Surface Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • ETIM 8:
    EC001101 - Room temperature controller for bus system
  • eClass:
    V11.0 : 27143133
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds