Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6346/11-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6346/11-101-500

General Information

  • Extended Product Type:
    6346/11-101-500
  • Product ID:
    2CKA006310A0137
  • EAN:
    4011395131220
  • Catalog Description:
    6346/11-101-500 Support frame 2-gang
  • Long Description:
    Support frame for Busch-priOn® for the accommodation and termination of a rotary control element (6341-xxx-101), 1gang control element (6340-xxx-101), 3gang control element (6342-xxx-101), flush-mounted Watchdog (6345-xxx-101), standard top end strip (6348-xxx-101), standard bottom end strip (6349-xxx-101), end strip for IR and top proximity sensor (6350-xxx-101), end strip for display, RTC, IR, and proximity sensor (6351-xxx-101 or 6351/08-xxx-101), and bottom temperature sensor end strip (6352-xxx-101). For contacting with power bus coupler 6120/13. For contacting with power mains coupler 6920/13.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006310A0107
6340-810-101-500 Standard control element, 1gang Busch-priOn® 6340-810-101-500 1 piece
2CKA006310A0115
6341-810-101-500 Rotary control element, 1gang Busch-priOn® 6341-810-101-500 1 piece
2CKA006310A0123
6342-810-101-500 Control element, 3gang Busch-priOn® 6342-810-101-500 1 piece
2CKA006310A0145
6348-810-101-500 Upper end strip 6348-810-101-500 1 piece
2CKA006310A0153
6349-810-101-500 Bottom end strip Busch-priOn® 6349-810-101-500 1 piece
2CKA006310A0163
6352-810-101-500 Bottom end strip with temperature sensor Busch-priOn® 6352-810-101-500 1 piece
2CKA006310A0097
6354 U-500 Switch actuator, 1-fold, FM 6354 U-500 1 piece

Installation

  • Instructions and Manuals:
    2CKA000073B7299
  • Mounting Type:
    Flush Mounted
  • Mounting Orientation:
    Vertical

Technical

  • Data Sheet, Technical Information:
    2CKA000073B7389
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    2-fold
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    black
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E5564
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    100 mm
  • Product Net Height:
    142 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    60 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000013 - Base plate for flush mounted installation
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links