Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6352-811-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

6352-811-101-500

General Information

  • Extended Product Type:
    6352-811-101-500
  • Product ID:
    2CKA006310A0182
  • EAN:
    4011395156896
  • Catalog Description:
    6352-811-101-500 Lower end strip, Temperature sensor
  • Long Description:
    Bottom end strip for installation on 1gang to 3gang support frame (6346/10-101, 6346/11-101 and 6346/12-101) Provides the measured value for the 8.89 cm display (6344-xxx-101) or room temperature controllers 6124-xxx-10x, 6128-xxx-10x, 6108/0x and 6351/08-xxx via the integrated temperature sensor. Not combinable with flush-mounted actuators (6354 U, 6355 U, 6356 U, and 6920/40). Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Ordering

  • EAN:
    4011395156896
  • Customs Tariff Number:
    85389099
  • Minimum Order Quantity:
    1 piece
  • E-Number (Finland):
    2815436
  • E-Number (Sweden):
    1738049

Dimensions

  • Product Net Weight:
    20 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395156896
  • Package Level 1 Depth / Length:
    140 mm
  • Package Level 1 Height:
    36 mm
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Gross Weight:
    0.04 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • eClass:
    V11.0 : 27143137
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds