Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6320/10-20-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6320/10-20-500

General Information

  • Extended Product Type:
    6320/10-20-500
  • Product ID:
    2CKA006320A0002
  • EAN:
    4011395138571
  • Catalog Description:
    6320/10-20-500 triton 1/2gang MF/IR
  • Long Description:
    With integrated KNX bus coupler. With labelling field. Transparent labelling sheet with standard symbols included in delivery. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function).

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA001473B8838
  • Number of Actuation Points:
    1
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Color:
    platinum
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5605
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    84 mm
  • Product Net Depth / Length:
    33 mm
  • Product Net Weight:
    59 g
  • Built-In Depth (t2):
    10 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links