Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SBC/U10.0.1-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SBC/U10.0.1-84

General Information

  • Extended Product Type:
    SBC/U10.0.1-84
  • Product ID:
    2CKA006330A0012
  • EAN:
    4011395255216
  • Catalog Description:
    SBC/U10.0.1-84 HVAC/CO2-device,10f CE
  • Long Description:
    Control element with room temperature controller function and CO2/moisture sensor. With integrated KNX bus coupler. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. For activating heating, ventilation and fan coil actuators. Master/slave configuration. With base-load operation. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%. Number of bus subscribers: 2

Ordering

  • EAN:
    4011395255216
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405020405
  • E-Number (Finland):
    2814607
  • E-Number (Sweden):
    1739839

Dimensions

  • Product Net Depth / Length:
    1.35 cm
  • Product Net Height:
    16.71 cm
  • Product Net Width:
    9.01 cm
  • Product Net Weight:
    172.8 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395255216
  • Package Level 1 Depth / Length:
    0.18 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.15 m
  • Package Level 1 Gross Weight:
    361 g

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds