You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SBS/U6.0.1-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SBS/U6.0.1-885

General Information

  • Extended Product Type:
    SBS/U6.0.1-885
  • Product ID:
    2CKA006330A0037
  • EAN:
    4011395298718
  • Catalog Description:
    SBS/U6.0.1-885 HVAC-Slave-device,6f. CE, black matt
  • Long Description:
    Freely configurable multifunction control element. Room temperature control/Controller extension with max. 6gang control With labelling field. Transparent labelling sheet with standard symbols included in delivery. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). With integrated temperature sensor. With actual value temperature display With display of set-value temperature. The bus can be connected via enclosed terminal block. With integrated KNX bus coupler. Number of bus subscribers: 1

Ordering

  • EAN:
    4011395298718
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405020505
  • E-Number (Finland):
    2815693
  • E-Number (Sweden):
    1740047

Dimensions

  • Product Net Weight:
    122.5 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395298718
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Gross Weight:
    0.292 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • ETIM 8:
    EC001101 - Room temperature controller for bus system
  • eClass:
    V11.0 : 27143133
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links