You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SBS/U6.0.1-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SBS/U6.0.1-83

General Information

  • Extended Product Type:
    SBS/U6.0.1-83
  • Product ID:
    2CKA006330A0038
  • EAN:
    4011395298725
  • Catalog Description:
    SBS/U6.0.1-83 HVAC-Slave-device,6f. CE, aluminium sil.
  • Long Description:
    Freely configurable multifunction control element. Room temperature control/Controller extension with max. 6gang control With labelling field. Transparent labelling sheet with standard symbols included in delivery. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Rocker switch left/right (switching/dimming/blind/value sender/light scenes/fan function). With integrated temperature sensor. With actual value temperature display With display of set-value temperature. The bus can be connected via enclosed terminal block. With integrated KNX bus coupler. Number of bus subscribers: 1

Technical

  • Number of LEDs:
    1
  • Maximum Number of Switching Outputs:
    33
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    ABB i-bus® KNX
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9006 - White Aluminium
  • Color:
    aluminium
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Temperature Class Default:
    I

Dimensions

  • Product Net Weight:
    122.5 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Gross Weight:
    0.292 kg
  • Package Level 1 EAN:
    4011395298725

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90321020
  • E-Number (Finland):
    2815679
  • E-Number (Sweden):
    1740043
  • E-Number (Switzerland):
    405020505
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001101 - Room temperature controller for bus system
  • ETIM 8:
    EC001101 - Room temperature controller for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    9032 10 20
  • eClass:
    V11.0 : 27143133
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links