You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: SBC/U6.0.1-83

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

SBC/U6.0.1-83

General Information

  • Extended Product Type:
    SBC/U6.0.1-83
  • Product ID:
    2CKA006330A0062
  • EAN:
    4011395298961
  • Catalog Description:
    SBC/U6.0.1-83 HVAC/CO2-device,6f CE, aluminium silver
  • Long Description:
    Control element with room temperature controller function and CO2/moisture sensor. With integrated KNX bus coupler. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. For activating heating, ventilation and fan coil actuators. Master/slave configuration. With base-load operation. The fan stage can be switched manually or in automatic mode. Class of temperature controller 1 Contribution to space heating energy efficiency 1,0%. Number of bus subscribers: 2

Ordering

  • EAN:
    4011395298961
  • Customs Tariff Number:
    90321020
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405020305
  • E-Number (Finland):
    2815683
  • E-Number (Sweden):
    1740059

Dimensions

  • Product Net Weight:
    131.9 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395298961
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Gross Weight:
    0.301 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000926 - Physical sensor for bus system
  • ETIM 8:
    EC000926 - Physical sensor for bus system
  • eClass:
    V11.0 : 27143137
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    71bdbba8-ac1d-4456-868c-acd737366921 Germany (DE)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links