Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: SLY/A.0.11-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

SLY/A.0.11-885

General Information

  • Extended Product Type:
    SLY/A.0.11-885
  • Product ID:
    2CKA006330A0126
  • EAN:
    4011395299715
  • Catalog Description:
    SLY/A.0.11-885 Button end strip, black matt
  • Long Description:
    Bottom end strip for mounting on SBC/U, SBR/U, SBS/U and SB/U.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
    Surface Mounted

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Color:
    black matt
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    90.1 mm
  • Product Net Height:
    13.5 mm
  • Product Net Depth / Length:
    4 mm
  • Product Net Weight:
    4 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143192
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links