You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 64711-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

64711-500

General Information

  • Extended Product Type:
    64711-500
  • Product ID:
    2CKA006400A0099
  • EAN:
    4011395293010
  • Catalog Description:
    64711-500 Control element flex, 1g
  • Long Description:
    Tapping control element, 1gang. Compatible with all free@home flex inserts. For 1gang rocker 6230-10x-xxx, 6231-10x-xxx, 6232-10x-xxx, 6233-10x-xxx and 6234-10x-xxx. (Not included in the delivery).
    For relay insert flex, 1gang, 64811 U. For series relay insert flex, 2gang, 64821 U. For e-contact insert flex, 1gang, 64814 U. For LED touch dimmer insert flex, 1gang, 64851 U. For extension insert flex, 64891 U. For blind insert flex, 1gang, 64831 U.

Additional Information

  • Application:
    Switch/push button
  • Application Function:
    Blind / Shutter / Shading Control
  • Battery Weight:
    0 g
  • Brand / Label:
    ABB
  • CN8:
    8538 90 99
  • Color:
    black
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85389099
  • Data Sheet, Technical Information:
    No document needed
  • Declaration of Conformity - CE:
    No declaration needed
  • Degree of Protection:
    IP20
  • EAN:
    4011395293010
  • eClass:
    V11.0 : 27144002
  • EPLAN Product Categorization:
    Not Relevant
  • ETIM 5:
    EC000011 - Cover plate for switches/push buttons/dimmers/venetian blind
  • ETIM 6:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • Instructions and Manuals:
    2CKA000073B5192
    2CKA000073B5193
    2CKA000073B5194
  • Invoice Description:
    64711-500 Control element flex, 1g
  • Material:
    Thermoplastic
  • Minimum Order Quantity:
    1 piece
  • Model Number:
    Single push button
  • Mounting Type:
    Flush Mounted
  • Number of Gangs:
    1
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 EAN:
    4011395293010
  • Package Level 1 Gross Weight:
    0.066 kg
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Product Name:
    Control Element
  • Product Net Depth / Length:
    54 mm
  • Product Net Height:
    28 mm
  • Product Net Weight:
    66 g
  • Product Net Width:
    54 mm
  • Product Range:
    flexTronics
  • REACH Declaration:
    2CKA309999E9999
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E7483
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    64711-500 Control element flex, 1g
  • Surface Finishing:
    Untreated
    Matt
  • Type of Fastening:
    Clamp
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • Design Range:
    63x63
    Busch-balance SI
    Busch-art linear
    future linear
    Busch-axcent
    Busch-axcent pur
    solo
    carat
    future
    Busch-Dynasty
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Application Sub Function:
    Group Control
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links