Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6475 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6475 U

General Information

  • Extended Product Type:
    6475 U
  • Product ID:
    2CKA006400A0398
  • EAN:
    4011395303450
  • Catalog Description:
    Power supply insert with USB AC
  • Long Description:
    For supply and support of mobile devices via USB-cable.
    With USB type A and USB type C female connector.
    To support two devices at the same time.
    Supports automatic negotiating of optimum charging parameters for the shortest charging times.
    Support of loading protocol on the USB-A connection: Apple MFI with 2.4 A and BC 1.2 with 1.5 A.
    Support of the additional quick-charge protocols: USB-PD and quick-charge 3.0 & 4.0.
    With electronic short-circuit protection.
    With electronic overload protection.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A2629
Cover Plate TAE 1 gang platinum - alpha 1766-20 1 piece
2CKA001753A2637
Cover Plate TAE 1 gang bronze - alpha 1766-21 1 piece
2CKA001710A2496
Cover Plate TAE 1 gang ivory - alpha 1766-22G 1 piece
2CKA001753A7743
Cover Plate TAE 1 gang studio white - alpha 1766-24G 1 piece
2CKA001710A3336
Cover Plate TAE 1 gang titanium - alpha 1766-266 1 piece
2CKA001753A0055
Cover Plate TAE 1 gang ivory - impuls 1766-72 1 piece
2CKA001753A4989
Cover Plate TAE 1 gang alpine white - impuls 1766-74 1 piece
2CKA001753A5465
Cover Plate TAE 1 gang champagne metallic - impuls 1766-79 1 piece
2CKA001753A0176
Cover Plate TAE 1 gang studio white matt - impuls 1766-774 1 piece
2CKA001753A0148
Cover Plate TAE 1 gang black matt - impuls 1766-775 1 piece
2CKA001710A3613
Cover Plate TAE 1 gang anthracite - 63x63 1766-81 1 piece
2CKA001710A3144
Cover Plate TAE 1 gang ivory white - 63x63 1766-82 1 piece
2CKA001710A3659
Cover Plate TAE 1 gang aluminium silver - 63x63 1766-83 1 piece
2CKA001710A3854
Cover Plate TAE 1 gang grey metallic - 63x63 1766-803 1 piece
2CKA001710A3926
Cover Plate TAE 1 gang studio white matt - 63x63 1766-884 1 piece
2CKA001710A3903
Cover Plate TAE 1 gang black matt - 63x63 1766-885 1 piece
2CKA001710A3765
Cover Plate TAE 1 gang stainless steel - Pure Stainless Steel 1766-866 1 piece

Installation

Technical

  • Function:
    USB
  • Rated Voltage (Ur):
    220 ... 230 V AC
  • Input Voltage (Uin):
    230 V
  • Output Voltage Type:
    DC
  • Rated Current (In):
    3 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.075 W
  • Number of Outputs:
    2
  • Design Range:
    63x63
    alpha
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Connection Type:
    USB
  • Load Type:
    Only USB-A bus occupied:
  • Application Function:
    Mobile Device Charging
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7227
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    69906bda-b1d6-44a7-8f05-db0ffb3ae4e8 Germany (DE)

Environmental

  • Ambient Air Temperature:
    0...35 °C
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    42.5 mm
  • Product Net Weight:
    79 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002949 - USB power supply
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links