Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6415/24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6415/24

General Information

  • Extended Product Type:
    6415/24
  • Product ID:
    2CKA006410A0363
  • EAN:
    4011395019672
  • Catalog Description:
    Cut-Off Relay Venetian blind 230 V
  • Long Description:
    For jointly switching 2 blind drives via a 230 V contact maker (UP/DOWN) (e.g. 6411 U/x-101). For grouping more than 2 blinds, several cut-off relays can be controlled parallel. For installation in commercially available SM-or flush mounted boxes. The device requires an external supply voltage of 12-48 V DC.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001101A0534
Blind switch insert 2-pole switch and push switch 2712 U 1 piece
2CKA001101A0542
Blind switch insert 1-pole switch and push switch 2713 U 1 piece
2CKA001101A0567
Blind switch insert 1-pole push button 2723 U 1 piece
2CKA001101A0880
Blind switch insert 1-pole switch and push switch 2713 USL-101 1 piece
2CKA001101A0906
Blind switch insert 1-pole push button 2723 USL-101 1 piece
2CKA006410A0371
6480 U-102 Busch-Wind and sun blind switch insert with automatic switching control 6480 U-102 1 piece
2CKA001101A0898
Blind switch insert 2-pole push button 2722 USL-101 1 piece
2CKA001101A0872
Blind switch insert 2-pole switch and push switch 2712 USL-101 1 piece
2CKA001101A0559
Blind switch insert 2-pole push button 2722 U 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Venetian blind
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    3 A
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    2
  • Number of Connectable Motors:
    2
  • Design:
    Busch-Jalousiecontrol® II
  • Mounting Type:
    Flush Mounted
  • Application Function:
    Blind / Shutter / Shading Control

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E5760
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    54 mm
  • Product Net Depth / Length:
    27.7 mm
  • Product Net Weight:
    66.5 g
  • Dimension Diagram:
    2CKA000097E0662

Certificates and Declarations

Classifications

  • ETIM 8:
    EC001593 - Isolator relay venetian blind
  • ETIM 9:
    EC001593 - Isolator relay venetian blind
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8534 00 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links