You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6430-212-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6430-212-102

General Information

  • Extended Product Type:
    6430-212-102
  • Product ID:
    2CKA006430A0313
  • EAN:
    4011395076545
  • Catalog Description:
    6430-212-102 Control Element Venetian blind Single push button Symbol "arrows" white - Busch-Duro 2000
  • Long Description:
    For Busch-Blind control II insert 6411 U-101, 6411 U/S-101. For basic blind insert 6418 U. For Busch-Universal 2gang 1way insert 6402 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006410A0380
6411 U/S-500-101 Inserts 6411 U/S-500-101 1 piece
2CKA006410A0378
6411 U-500-101 Inserts 6411 U-500-101 1 piece
2CKA006410A0376
6418 U-500 Inserts Venetian blind 2 gang(s) 6418 U-500 1 piece
2CKA006401A0047
6402 U Inserts 6402 U 1 piece
2CKA001754A4516
1721 NS-212-500 Cover Frame 1gang(s) white Horizontal mounting - SI 1721 NS-212-500 1 piece
2CKA001754A4093
1721 NSKA-212 Cover Frame 1gang(s) white Horizontal mounting - Reflex SI/SI Linear 1721 NSKA-212 1 piece
2CKA001754A2239
1722 NS-212 Cover Frame 2gang(s) white Vertical mounting - SI 1722 NS-212 1 piece
2CKA001754A4094
1722 NSKA-212 Cover Frame 2gang(s) white Vertical mounting - Reflex SI/SI Linear 1722 NSKA-212 1 piece
2CKA001754A3708
1723 NS-212 Cover Frame 3gang(s) white Vertical mounting - SI 1723 NS-212 1 piece
2CKA001754A4096
1723 NSKA-212 Cover Frame 3gang(s) white Vertical mounting - Reflex SI/SI Linear 1723 NSKA-212 1 piece
2CKA001754A4098
1724 NSKA-212 Cover Frame 4gang(s) white Vertical mounting - Reflex SI/SI Linear 1724 NSKA-212 1 piece
2CKA001754A2213
1732 NS-212 Cover Frame 2gang(s) white Horizontal mounting - SI 1732 NS-212 1 piece
2CKA001754A4095
1732 NSKA-212 Cover Frame 2gang(s) white Horizontal mounting - Reflex SI/SI Linear 1732 NSKA-212 1 piece
2CKA001754A3716
1733 NS-212 Cover Frame 3gang(s) white Horizontal mounting - SI 1733 NS-212 1 piece
2CKA001754A4097
1733 NSKA-212 Cover Frame 3gang(s) white Horizontal mounting - Reflex SI/SI Linear 1733 NSKA-212 1 piece
2CKA001754A4099
1734 NSKA-212 Cover Frame 4gang(s) white Horizontal mounting - Reflex SI/SI Linear 1734 NSKA-212 1 piece
2CKA001725A0662
2511 JH-212 Cover Frame 1gang(s) white Horizontal mounting - SI 2511 JH-212 1 piece
2CKA001725A1552
2511-212-500 Cover Frame 1gang(s) white Horizontal mounting - SI 2511-212-500 1 piece
2CKA001725A0613
2511-212-506 Cover Frame 1gang(s) white Horizontal mounting - SI 2511-212-506 1 piece
2CKA001725A1463
2511-212-507 Cover Frame 1gang(s) white Horizontal mounting - SI 2511-212-507 1 piece
2CKA001725A1549
2511-212K-102-500 Cover Frame 1gang(s) white Horizontal mounting - Reflex SI/SI Linear 2511-212K-102-500 1 piece
2CKA001725A1553
2512-212-500 Cover Frame 2gang(s) white Horizontal mounting - SI 2512-212-500 1 piece
2CKA001725A1465
2512-212-507 Cover Frame 2gang(s) white Horizontal mounting - SI 2512-212-507 1 piece
2CKA001725A1550
2512-212K-102-500 Cover Frame 2gang(s) white Horizontal mounting - Reflex SI/SI Linear 2512-212K-102-500 1 piece
2CKA001725A1554
2513-212-500 Cover Frame 3gang(s) white Horizontal mounting - SI 2513-212-500 1 piece
2CKA001725A0639
2513-212-506 Cover Frame 3gang(s) white Horizontal mounting - SI 2513-212-506 1 piece
2CKA001725A1468
2513-212-507 Cover Frame 3gang(s) white Horizontal mounting - SI 2513-212-507 1 piece
2CKA001725A1551
2513-212K-102-500 Cover Frame 3gang(s) white Horizontal mounting - Reflex SI/SI Linear 2513-212K-102-500 1 piece
2CKA001725A0647
2514-212-500 Cover Frame 4gang(s) white Horizontal mounting - SI 2514-212-500 1 piece
2CKA001725A1492
2514-212K-102 Cover Frame 4gang(s) white Horizontal mounting - Reflex SI/SI Linear 2514-212K-102 1 piece
2CKA001725A0654
2515-212-500 Cover Frame 5gang(s) white Horizontal mounting - SI 2515-212-500 1 piece
2CKA001725A1467
2515-212-507 Cover Frame 5gang(s) white Horizontal mounting - SI 2515-212-507 1 piece
2CKA001725A1493
2515-212K-102 Cover Frame 5gang(s) white Horizontal mounting - Reflex SI/SI Linear 2515-212K-102 1 piece
2CKA001719A0111
2518-212 Cover Frame 1gang(s) white Horizontal mounting - SI 2518-212 1 piece

Technical

  • Application:
    Venetian blind
  • Product Range:
    carat®
  • Design Range:
    Busch-Duro 2000
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    Symbol "arrows"
  • Model Number:
    Single push button
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    0.028 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.028 kg
  • Package Level 1 EAN:
    4011395076545
  • Package Level 2 Units:
    carton 10 piece
  • Package Level 2 Width:
    154 mm
  • Package Level 2 Height:
    74 mm
  • Package Level 2 Depth / Length:
    191 mm
  • Package Level 2 Gross Weight:
    0.36 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links