Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6435-45M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6435-45M

General Information

  • Extended Product Type:
    6435-45M
  • Product ID:
    2CKA006430A0453
  • EAN:
    4011395326893
  • Catalog Description:
    Cover plate with legend for Time switch black matt - Busch-art linear
  • Long Description:
    For comfort timer control element 6455-101-500. For standard timer control element 6456-101. For room thermostats 1098 U-101 and 1098 UF-101. For short-time timer 6465 U-101. For Busch-CO2 sensor 1091 U-500. For blind compact timer 6422 U.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006410A0398
Standard Venetian control element - 63x63 6456-101 1 piece
2CKA001032A0519
Room Temperature Controller insert with Setpoint display, Timer 230 V 1098 U-102 1 piece
2CKA001032A0518
FM-insert with CO2 sensor 230 V 1091 U-500 1 piece
2CKA006410A0399
6455-101-500 Busch-Timer Control Cover 6455-101-500 1 piece
2CKA006410A0393
Timer insert for Time switch Electronic 1 gang(s) 230 V 2300 V·A 6465 U-101-500 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Eco Transparency

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Time switch
  • Design Range:
    Busch-art linear
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Legend:
    Symbols "play, up, down, ok"
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt
  • Application Function:
    Blind / Shutter / Shading Control
    Room Climate Control
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E8019
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    69.5 mm
  • Product Net Height:
    69.5 mm
  • Product Net Depth / Length:
    9.8 mm
  • Product Net Weight:
    11.2 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links