Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 64851 U-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

64851 U-500

General Information

  • Extended Product Type:
    64851 U-500
  • Product ID:
    2CKA006500A0013
  • EAN:
    4011395294208
  • Catalog Description:
    64851 U-500 Inserts
  • Long Description:
    2-wire connection (neutral conductor not required) Neutral conductor optionally connectable (recommended for the connection of low loads < 10 W/VA). Touch dimmer for switching lighting systems. Operation in 1gang 2way installations via push switch-unit for combination with flush-mounted units. Operation also possible via conventional push buttons (2020 US, 2021/6 UK). Optimised for dimming of retrofit LED lamps (LEDi). For dimmable Retrofit-LEDs (LEDi). For dimmable Retrofit-LEDs (LEDi) with conventional or electronic transformers. For incandescent lamps, 230 V tungsten halogen lamps, low-voltage halogen lamps with conventional or electronic transformers and dimmable energy-saving halogen lamps. Mix operaton of LEDi with conventional loads possible. With manually adjustable operating mode: trailing / leading edge control. With adjustable minimum brightness. With light-level memory and minimum brightness memory. Low-noise level by MOSFET transistors. With electronic short-circuit protection. With electronic overload protection. Without control cover. For control element flex, 1gang, 64711. For control element flex, 2gang, 64721. For control element flex, 1gang, wireless, 62711-WL. For control element flex, 2gang, wireless, 62721-WL. For Busch-Watchdog 180 flex sensors, wireless, 6276x-...-WL. Rated power: 3-240 VA (LEDi)

Technical

  • Suitable For:
    2CKA006200A0280
    2CKA006200A0281
    2CKA006200A0282
    2CKA006200A0283
    2CKA006200A0197
    2CKA006200A0199
    2CKA006200A0201
    2CKA006200A0208
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 Hz
  • Number of Outputs:
    1
  • Compatible Bus Systems:
    free@home
  • Load Type:
    230V LEDi,typical(leading edge control)
  • Mounting Type:
    Flush Mounted
  • Battery Weight:
    0 g

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    30 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    146 g
  • Built-In Depth (t2):
    25 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.146 kg
  • Package Level 1 EAN:
    4011395294208

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2619443
  • E-Number (Sweden):
    1301539
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000025 - Dimmer
  • ETIM 8:
    EC000025 - Dimmer
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds