Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6523 UJ-84-102

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6523 UJ-84-102

General Information

  • Extended Product Type:
    6523 UJ-84-102
  • Product ID:
    2CKA006512A0350
  • EAN:
    4011395263839
  • Catalog Description:
    LED Dimmer set studio white - future linear
  • Long Description:
    Consisting of Busch LED rotary dimmer 6523 U-102. Consisting of the cover plate with rotary knob 6540-84-102. Cover frame design future® linear 1721-184K.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    207 ... 253 V
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Watt:
    2...250 V·A
  • Design:
    Busch-Dimmer
  • Design Range:
    future linear
    63x63
  • Actuator Type:
    Turn/push button
  • Load Type:
    Universal and LED Retrofit
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E5914
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    29c12a6d-60a3-4ae1-b2dd-1503c5f036f5 Germany (DE)

Environmental

  • Ambient Air Temperature:
    Operation 0 ... +35 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    80 mm
  • Product Net Depth / Length:
    56 mm
  • Product Net Weight:
    113.5 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000025 - Dimmer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144014
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links