Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2115-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2115-214

General Information

  • Extended Product Type:
    2115-214
  • Product ID:
    2CKA006599A0237
  • EAN:
    4011395375600
  • Catalog Description:
    2115-214Cover PlateAlpine white
  • Long Description:
    For Busch-Dimmer®. With red luminous ring.

Technical

  • Application:
    Dimmer
  • Suitable For:
    2CKA006512A0297
    2CKA006512A0057
    2CKA006599A2274
    2CKA006515A0704
    2CKA006513A0568
    2CKA006519A0011
    2CKA006599A2035
    2CKA006513A0589
    2CKA006520A0226
    2CKA006513A0587
    2CKA006517A0016
    2CKA006512A0334
    2CKA006512A0344
    2CKA006599A2985
    2CKA006599A3025
    2CKA006599A2986
    2CKA006599A3026
  • Product Range:
    carat®
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Legend:
    Without imprint
  • Model Number:
    Turn button
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    Alpine white
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    21 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    21 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    135 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    154 mm
  • Package Level 1 Gross Weight:
    0.215 kg
  • Package Level 1 EAN:
    4011395375600
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    293 mm
  • Package Level 2 Height:
    171 mm
  • Package Level 2 Depth / Length:
    393 mm
  • Package Level 2 Gross Weight:
    2.515 kg
  • Package Level 3 Units:
    4000 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.005 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    120 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds