You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3856

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3856

General Information

  • Extended Product Type:
    3856
  • Product ID:
    2CKA006599A2274
  • EAN:
    4011395628706
  • Catalog Description:
    3856 Neon Lamp Dimmer Light / Load Control
  • Long Description:
    For Flush-mounted Rotary Dimmers only impuls.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006599A2084
6540-74 Cover Plate Dimmer Light / Load Control Turn button alpine white - impuls 6540-74 1 piece

Technical

  • Application:
    Dimmer
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Product Range:
    Neon/incandescent lamps flush mounted
  • Lamp Socket Type:
    Plug-in End Socket
  • Lamp Type:
    Glow lamp
  • Mounting Type:
    Miscellaneous
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    17.65 mm
  • Product Net Depth / Length:
    18.25 mm
  • Product Net Weight:
    0.89 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    36 mm
  • Package Level 1 Height:
    68 mm
  • Package Level 1 Depth / Length:
    74 mm
  • Package Level 1 Gross Weight:
    0.034 kg
  • Package Level 1 EAN:
    4011395628706

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144005
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links