You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2112-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2112-101-500

General Information

  • Extended Product Type:
    2112-101-500
  • Product ID:
    2CKA006599A2563
  • EAN:
    4016779270502
  • Catalog Description:
    2112-101-500Electronic Potentiometer,3 A, MW:3
  • Long Description:
    For controlling ballast units for fluorescent lamps with control output 1-10 V DC, control current max. 50 mA DC. For LED control via control gears

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    3 A
  • Frequency (f):
    50...60 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Actuator Type:
    Turn button
  • Mounting Type:
    DIN-Rail
  • Application Function:
    Electrical Load and Light Control

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E6005
  • REACH Declaration:
    2CKA309999E9999
  • SCIP:
    938f457c-142b-4303-b44a-0f0111d5af2d Germany (DE)
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    53 mm
  • Product Net Weight:
    0.04 kg

Ordering

  • Replaced Product ID (OLD):
    6599-0-2563

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000534 - Automatic controller for light controlling system
  • ETIM 9:
    EC000534 - Automatic controller for light controlling system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8533 40 90
  • eClass:
    V11.0 : 27144073
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links